Rate your Experience
 
Personal Fall Arrest S Harness Systems

Personal Fall Arrest S Harness Systems

WORKING AT HEIGHT

Your working at height environment reflects the equipment that must be used. The categories summarised below have been defined by European Standards and are used as the base for work at height operations.

PERSONAL FALL ARREST SYSTEM

Equipment used to stop falling worker in the event of a fall from height. Typical Fall Arrest System consists of:

• Anchor devices.

• Full body harness.

• Connecting devices.

RESCUE

Rescue & Evacuation of an injured high access worker is mandatory consideration for work at height operations.

Typical Rescue System consists of:

• Rescue & evacuation device.

WORK POSITIONING* 

Equipment holding an operator in their place of work, allowing a hands free work environment.

Typical Work Positioning System consists of:

• Anchor devices.

• Full body harness with a positioning belt.

• Connecting devices (work-positioning lanyard).

WORK IN SUSPENSION*

Designed to lower and support a worker, allowing a hands free work environment.

Typical Suspension System consists of:

• Anchor devices.

• Full body harness.

• 2 ropes: 1 equipped with a descender, 1 equipped with a rope grab.

WORK RESTRAINT

Equipment used to prevent the workers from approaching a position from which they can fall.

Typical Work Restraint System consists of:

• Anchor devices.

• Work restraint belt or full body harness.

• Connecting devices (restraint lanyard).

 SITEMAP