Rate your Experience
 

THE PEAK RANGE

FEATURES & BENEFITS

A versatile and dependable design, with grooved HDPE outer shell, rain trough and accessory slots.

Choice of 4-point or 6-point, nylon web or plastic suspension.

Pin lock or ratchet size adjustment with 3-level height adjustment.

A59: Meets ANSI Z89.1-2009 Type 1 Class E.

A69, A79: Meets ANSI Z89.1-2009 and CSA Z94.1-2005 Type 1 Class E.

Ref.

Suspension

Shell

Adjustment

Certification

A59010000

4-point

HDPE

Pin-lock

ANSI/EN

A59R010000

4-point

HDPE

Ratchet

ANSI/EN


Ref.

Suspension

Shell

Adjustment

Certification

A69010000

6 points

HDPE

Pin-lock

ANSI/EN

A69R010000

4 points

HDPE

Ratchet

ANSI/EN

 

Ref.

Suspension

Shell

Adjustment

Certification

A79010000

4 points

HDPE

Pin-lock

ANSI/EN

A79R010000

4 points

HDPE

Ratchet

ANSI/EN

 

 SITEMAP