Rate your Experience
 

THUNDER® EARMUFFS

Honeywell HSD-371WE speed dome delivers high resolution images at 700TVL to offer accurate color reproduction performance. With an IP66 rigid aluminium alloy construction, these speed domes are ideal for mid to high-end surveillance monitoring. Featuring 360° continuous rotation, 37x zoom and auto-focus lens, the HSD-371 series speed domes deliver a full picture of the area under surveillance in optimal width and depth. True Day/Night (TDN) and Wide Dynamic Range (WDR) are ideal for areas where there is high illumination contrast between background and foreground. The High Light Compensation (HLC) function detects, masks and blocks glares  automatically, making the image quality of the surroundings unaffected and remains visible and clear. It is particularly useful for surveillance at car park entrances and highways. The HSD-371WE-IR is equipped with 14 IR LEDs to provide useable black and white videos with a viewing range of up to 100m from the camera which is ideal for monitoring areas in low illumination or complete darkness.

 SITEMAP