Rate your Experience
 

Chain saw resistance standard: EN ISO 17249

Footwear protecting against chainsaw cuts. (Forestry, tree-felling, etc). Class I: chain speed 20 m/s

Class II: chain speed 24 m/s

Class III: chain speed 28 m/s

Fire Fighter standard: EN 15090:2012

Minimum performance requirements and corresponding test methods for fire to be used in firefighting and related activities

Marking

Surface

Lubricant

  • Friction factor: requirements flat
  • Friction factor: requirements heel

 

SRA

 

Ceramic plates

 

Sodium lauryl sulfate

≥ 0.32

 

≥ 0.28

 

SRB

 

Steel

 

Glycerol

≥ 0.18

≥ 0.13

 

SRC

 

Meets requirements for the 2 above tests (SRA + SRB)

 

 

 

     FR
European standards

35

36

37

38

39

40

41

42

43

44

45

46

47

48

49

UK

2.5

3

4

5

6

6.5

7

8

9

10

10.5

11

12

13

13.5

US

2.5

3.5

4.5

5

6

7

7.5

8.5

9

10

11

11.5

12

13

14

 

 SITEMAP