Rate your Experience
 

HW100

FEATURES & BENEFITS

The HW100 helmet features solar-powered Shade 10 ADF technology ideal for general welding applications. Specifically designed for convenience, comfort and durability, The HW100 offers a host of features including:

• An easy ratchet adjustment system for personalized fit and total comfort.

• Replaceable, padded sweatband.

• A design that accommodates many safety eyewear and respiratory products.

• Viewing Area: 6.5” (3.8” x 1.7” / 96mm x 42mm)

• Operating temperature range: -5° C to +55° C (+23° F to +131° F)

• Two year warranty on auto darkening filter.

• Certified to the requirements of the ANSI Z87.1-2010, CSA Z94.3, and EN379 standards.

Ref.

Description

Screen

Size

Glass

HW100

HW100

Fixed

94 x 42

ADF 10

 

 SITEMAP