Rate your Experience
 

HW200

FEATURES & BENEFITS

For more advanced welding applications, the HW200 helmet features solar-powered, adjustable Shade 9-13 ADF technology, as well as sensitivity and delay adjustments for customizable filter settings. Ideal for more experienced welders requiring a wider shade selection, the HW200 helmet offers more comprehensive features and benefits including:

• Grind Mode functionality that ensures the ADF will not darken when used during clean-up work.

• Sensitivity adjustment that gives the wearer the option to adjust the filter’s sensitivity to avoid unwanted darkening from ambient light conditions.

• An easy ratchet adjustment system for personalized fit and total comfort.

• Replaceable, padded sweatband.

• A design that accommodates many safety eyewear and respiratory products.

• Viewing Area: 7.2”(3.8” x 1.9” / 97mm x 47mm)

• Operating temperature range: -10° C to +55° C (+14° F to +131° F)

• Two year warranty on auto darkening filter.

• Certified to the requirements of the ANSI Z87.1-2010, CSA Z94.3, and EN379 standards.

Ref.

Description

Screen

Size

Glass

HW200

HW200

Fixed

97 x 47

ADF 9-13

 

 SITEMAP