Rate your Experience
 

TIGERHOOD AUTO DARKENING WELDING HELMET

FEATURES & BENEFITS

Lightweight helmet with classic 3C free floating headgear, stable and balanced for improved productivity.

• High performance material, unlike any other thermoplastic welding mask. Increased impact resistance.

• Higher melting point / greater heat resistance.

• Greater chemical resistance.

• Greater resistance to scratching and cracking.

• Easy-to-use front loading glassholders.

• Comfortable, free floating headgear.

• Greater heat resistance. Better dimensional stability at elevated temperatures.

• Higher melting point.

• Extended service life, lower cost.

• Solar powered, no batteries to change.

• Lithium battery back-up.

• Fast, reliable switching speed.

• Constant UV/IR protection.

• Best optical quality in the industry.

• Can be used in most welding applications.

• Contains sensitivity adjustment.

• Perfect price/quality report.

Technical

• Put ADF technology to work: The Tigerhood continues to set the standard for performance and innovation with the introduction of models equipped with quality, reliable auto darkening filters that take advantage of advances in ADF technology. A quality welding helmet with auto darkening filter increases productivity,     improves quality, reduces downtime and rework, lowers injury and workers compensation costs.

Rugged, reliable performance: Tigerhood high performance ADF helmets are engineered to provide exceptional performance across the whole spectrum of arc welding processes. Built-in ruggedness and advanced technology ensure that they work the first time and every time all shift long.

Productivity improvement: Because Tigerhood high performance ADF’s reduce downtime, welders make more and better welds, with less rework, and productivity gains from 30% to 50% are common

Design to Use with PAPR or Supplied Air Line System

• Description: Thermoplastic Welding helmet

• Glass holder: 90mm x110mm

• Materials: Propionate

• Weight: 410 gr. (ex. Welding filter)

• Marking: EN 175

Ref.

Description

Screen

Size

A114725

Tigerhood Auto Darkening for SAR/PAPR

Fixed

90 x 110

 

 SITEMAP