Rate your Experience
 

AC Power Box

The New AC Powerbox from Honeywell MK

The new AC Powerbox from Honeywell has all the features of a mini MCB and provides your AC with total overload protection. It's very compact, unobtrusive and has a sophisticated look. The AC Powerbox is ideal for surface mounting, easy to install and cause no defacing during installation.

Honeywell offers retrofit solutions to existing power boxes that are bulky and nearing the end of its operational life 

Features:

• Current Rating: 32A

• Tripping characteristics : C Curve

• Pole: 2Pole Mini MCB

• Short Circuit Breaking Capacity: 3kA for MCB

• Reference: IS/IEC: 60898-1:2002

 SITEMAP