Rate your Experience
 

Blenze Plus

Blenze Plus – India’s First Anti-Bacterial Flat Switch

Honeywell MK introduces a range of wiring accessories (switches, sockets & front plates), which offer Protection against microbial contamination/ infection, using new generation anti-bacterial technology. Hygiene and Infection control is now becoming increasingly important in environments like hospitals, and homes. Anti-microbial coating impregnated with silver ions inhibits microbial growth to improve hygiene. The active ingredients, silver ions, used in Blenze plus products are incorporated during the manufacturing process and are therefore active for the entire life of the product.

+ Flat Modular Switches

+ Anti-Bacterial Technology

+ Front Loading & Removal, Universal Adaptability

+ Sturdy Muscular Construction

+ Single Window Aperture

+ Precise Alignment

+ RoHS Compliant

+ Silky-Satin Matte Finish

+ Technology Modules

+ Anti Single Pin Entry Shutters

+ Secure Socket Engagement

+ Anti-Pull Snap

+ Easy to Install

This active ingredient inhibits the growth of broad spectrum

bacteria and fungi such as E-coli, Staphylococcus aureus,

Listeria and Salmonella.

Bacti-safe is a new generation antibacterial technology with

advanced features:

• 99% reduction in bacteria (Ecoli & Staphylococcus aureus)

on the surface ® Healthy environment

• Non toxic and safe for humans

• Permanent coating equal to product life ® Durability and

Value for money

• Material: Silver Ion (anti-bac coating) with Poly carbonate

® Aesthetically pleasing and Fire retardant

 

 

 SITEMAP