Rate your Experience
 

Sockets

A range of switches and enclosures specifically designed for outdoor use or in areas heavily exposed to dust and/or splashing water. Constructed from extremely robust polycarbonate, the range is sealed to IP66 against dust, water and is impact resistant. Masterseal is easy to install and the large rocker switches and clip in moulds make it easy to use and operate

 

Socket outlets comply with IS 1293: 88

All products allow compliance with the 16th edition of the IEE Wiring Regulations (BS 7671) when correctly installed.

 

Description

Socket outlets are specifically designed for outdoor use or in areas heavily exposed to dust and/or splashing water. Constructed from extremely robust polycarbonate, the range is sealed to IP56 against the dust, water and is impact resistant and will take in any 6/16A plug* allowing safe connection to any appliance.

 SITEMAP