Rate your Experience
 

USB Charger

The new USB Charger from Honeywell eliminates the need for bulky USB adapters thereby eliminating clutter and adding to the aesthetics of your living space. They are compatible with all devices like smartphones, touchscreen tablets, games consoles, MP3 players, E-book readers, cameras and other navigation devices.

Features

• LED colour will change during charging and ideal condition

• In-built Surge Protector

• Short circuit/ Overload protection

• Snap fit modular design

SKU Chart

Item Code

DIV

Description

W26583

WA

USB Charger -2 Module

DW583WHI

Blz+

USB Charger-1 module

CW583WHI

Citric

USB Charger-1 module

SS2683

Midas

USB Charger-1 module

 

Specifications

Input Voltage - 90V to 270V

Frequency - 50Hz

Input Power - 300mW [With No Load]

Output Voltage - 4.75V [Without Load] to 5.16V [Full Load]

Output Current - 0 -1 Amp

Output Power - 0 - 5 Watt

Output Over Current Protection -1 - 1.2 Amp

Output Rise Time with Load - 76mS @210 V

 SITEMAP