Rate your Experience
 

Metal boxes

Wrapround front plates are:

  •  Stylish range
  •  Curved profile
  •  Dust repulsive design
  •  150 Convenient leverage angle – Angular clearance
  •  Multi directional flexible
  •  2 plate system
  •  5 Color Options
  •  Module-1,2,3,4,5,6,8,10,10H,16

Also available are Wraparound plus with a simple straight profile with gentle curves at the corners. WA+ has a unique design feature on the grid which enables compatibility with any of the metal boxes

 SITEMAP