Rate your Experience
 

Digital LHS Cable

System Sensor Fixed Temperature Linear Heat Detection Cable range consists of a twisted pair of extremely low resistance (.05 Ohm/ft. of twisted pair) tri-metallic conductors, sheathed in new advanced thermal polymers. These polymers are chemically engineered to breakdown at specific fixed temperatures allowing the twisted conductors to make contact and initiate an alarm at the control panel without any calibration for changes in ambient temperatures.

The various product lines available in this are:

Part Code

Description

SS-LD-68-155

Digital Linear heat Detector (68°C), UL/FM approved

 SS-LD-78-172

Digital Linear heat Detector (78°C), UL/FM approved

 SS-LD-88-190

Digital Linear heat Detector (88°C), UL/FM approved

 SS-LD-105-221

Digital Linear heat Detector (105°C), UL/FM approved

 SS-LDN-68-155

Digital Linear heat Detector (68°C), with Nylon Extrusion, UL/FM approved

 SS-LDN-78-172

Digital Linear heat Detector (78°C), with Nylon Extrusion, UL/FM approved

 SS-LDN-88-190

Digital Linear heat Detector (88°C), with Nylon Extrusion, UL/FM approved

 SS-LDN-105-221

Digital Linear heat Detector (105°C), with Nylon Extrusion, UL/FM approved

 SS-LDS-68-155

Digital Linear heat Detector (68°C),with Stainless Steel Extrusion, UL/FM approved

 SS-LDS-78-172

Digital Linear heat Detector (78°C), with Stainless Steel Extrusion, UL/FM approved

 SS-LDS-88-190

Digital Linear heat Detector (88°C), with Stainless Steel Extrusion, UL/FM approved

 SS-LDS-105-221

Digital Linear heat Detector (105°C), with Stainless Steel Extrusion, UL/FM approved

 SITEMAP