Rate your Experience
 

Housing

The HHG-01S and HHG-01SHF camera housings are a stylish and functional side-opening enclosure that protect cameras against water and dust. Constructed of high quality die-cast aluminum, the housings provide durable, corrosion-resistant protection against the elements. HHG camera housings accommodate a wide selection of Honeywell cameras with fixed and vari-focal lenses, including the High Definition IP cameras with lens. The internal dimensions cover maximum 310 x 100 x 85mm. The clamshell design and side opening allows users to install, adjust, and test the camera and lens without changing the position of the housing. HHG camera housings are IP67 rated and are equipped with an adjustable sunshield.

HHG housing Ceiling Mount, J Type

HHG housing Wall Mount

HHG housing Pole Mount for HHG-WM

 SITEMAP