Rate your Experience
 

Keyboard/Joystick

The UltraKey Plus keyboard represents an industry-leading approach to intelligent, user-friendly control of video management systems. Selection and control of any function within the video management system is available directly from the keyboard. Designed to take full advantage of the powerful features of Honeywell’s video matrix and management systems, UltraKey Plus incorporates a large backlit color touch screen LCD that can easily be configured with hundreds of menus and accessed dynamically using both hard key and soft key selections. Multiple control interface options are available including RS232, RS485, RS422 and Ethernet, with Power over Ethernet (PoE). And the UltraKey Plus has a web browser that can be used to configure basic parameters and upgrade firmware.

Honeywell’s UltraKey Lite keyboard is an industry-leading design for reliable, userfriendly control of video management systems. It works on both the MAXPRO-Net
and VideoBloX Matrix controllers to provide a uniform user interface regardless of system controller. The UltraKey Lite incorporates a touch wheel for rapid camera selections and digital or networked video recorder control, and a touch ring with four keys for various functions. Dedicated DVR/NVR buttons are programmable for device control. Laser cut keys with blue backlight provide a fade free, familiar QWERTY keyboard feel, and the rubber wrist pad is user replaceable.

 SITEMAP