Rate your Experience
 

Box & Bullet

Honeywell HCC-6605P Bullet Box Camera Series

Honeywell HCC-6605P bullet box camera series delivers high resolution images with 600TVL to offer accurate color reproduction performance. Soft Day/Night (HCC-6605P) and True Day/Night (HCC-6605P-T) options are available for different applications. The True Day/Night function with a mechanical IR-cut filter guarantees superior image quality at both day and night time. Wide Dynamic Range (WDR) is equipped in HCC-6605P series, which is designed for 24x7 surveillance in facilities where intensity of illumination can vary excessively. It is also developed with Honeywell’s proprietary BMB™ technology (Black Mask BLC) which detects, masks and blocks glares automatically, making the image quality of the surroundings unaffected and remains visible and clear. It is particularly useful and suitable for parking lot and highway surveillance at night time.

Honeywell HCC-6605PVI vandal-proof IR array camera delivers high resolution images with 600TVL to offer accurate color reproduction performance. With IP67 housing, the HCC-6605PVI is ideal for both indoor and outdoor applications. Featuring automatic Day/Night switch, digital noise reduction (DNR), and 2 built-in high-power IR LED array lights with up to 40m IR visible range, the HCC-6605PVI guarantees superb image quality even at zero illumination environments.

 SITEMAP