Rate your Experience
 

Box & Bullet

Honeywell HCC-8705PTW box camera delivers a high resolution of 700TVL that produces exceptionally sharp and detailed images for advanced surveillance systems.  The True Day/Night function with a mechanical IR-cut filter guarantees superior image quality at both day and night time. The camera features Wide Dynamic Range (WDR) which is designed for 24x7 surveillance in facilities where intensity of illumination can vary excessively.

Honeywell HCC-8655P box camera delivers high resolution images with 650TVL to offer exceptional and accurate color reproduction performance. The HCC-8655P is developed with Honeywell’s proprietary BMB™ technology (Black Mask BLC) which detects, masks and blocks glares automatically, making the image quality of the surroundings unaffected and remains visible and clear. It is particularly useful and suitable for parking lot and highway surveillance at night time.

Honeywell HCC-8655PTVI vandalproof IR array camera delivers high resolution images with 700TVL to offer accurate color reproduction performance. With IP66 housing and aluminium alloy, the HCC-8655PTVI is weatherproof, lightening-proof and vandalproof which is ideal for both indoor and outdoor applications. The True Day/Night function with a mechanical IR-cut filter guarantees superior image quality at both day and night time. Featuring 2 built-in high-power IR LED array lights with up to 40m IR visible range, the HCC-8655PTVI guarantees superb image quality even at zero illumination environments. The advanced defog function enhances the visibility of the camera to capture clear images even when the area is rainy and/or foggy.

Honeywell HCC-8655PTW box camera delivers high resolution images with 650TVL to offer exceptional and accurate color reproduction performance. The True Day/Night function with a mechanical IR-cut filter guarantees superior image quality at both day and night time. The camera features Wide Dynamic Range (WDR) which is designed for 24x7 surveillance in facilities where intensity of illumination can vary excessively.

Honeywell HCC-8655PW box camera delivers high resolution images with 650TVL to offer exceptional and accurate color reproduction performance. The camera features Wide Dynamic Range (WDR) which is designed for 24x7 surveillance in facilities where intensity of illumination can vary excessively. The HCC-8655PW is developed with Honeywell’s proprietary BMB™ technology (Black Mask BLC) which detects, masks and blocks glares automatically, making the image quality of the surroundings unaffected and remains visible and clear. It is particularly useful and suitable for parking lot and highway surveillance at night time.

 SITEMAP