Rate your Experience
 

Dome

Honeywell HDC-8655PTWVI True Day/Night Wide Dynamic Range vandalproof IR dome camera delivers high resolution images with 650TV lines to offer accurate color reproduction performance. With IP66 housing and aluminium alloy, the HDC-8655PTWVI is weatherproof, lightening-proof and vandalproof which is ideal for indoor and outdoor applications. When the light level drops too low or at zero illumination level, the HDC-8655P TWVI uses its 18 built-in IR LEDs to provide useable black and white video with a viewing range of up to 15m from the camera.

Honeywell HDC-8655PTV dome camera series delivers high resolution images with 650TV lines to offer accurate color reproduction performance. The True Day/Night function with a mechanical IR-cut filter guarantees superior image quality at both day and night time. Honeywell’s proprietary BMB™ technology (Black Mask BLC) is a key function of the HDC-8655PTV. BMB™ detects, masks and blocks glares automatically, making the image quality of the surroundings unaffected and remains visible and clear. It is particularly useful and suitable for parking lot and highway surveillance at night time.

Honeywell HDC-8655PTVI True Day/Night vandalproof IR dome camera delivers high resolution images with 650TV lines to offer accurate color reproduction performance. With IP66 housing and aluminium alloy, the HDC-8655PTVI is weatherproof, lightening-proof and vandalproof which is ideal for indoor and outdoor applications.
The True Day/Night function with a mechanical IR-cut filter guarantees superior image quality at both day and night time. When the light level drops too low or at zero illumination level, the HDC-8655PTVI uses its 18 built-in IR LEDs to provide useable black and white video with a viewing range of up to 15m from the camera.

Honeywell HDC-8655PV dome camera series delivers high resolution images with 650TV lines to offer accurate color reproduction performance. Honeywell’s proprietary BMB™ technology (Black Mask BLC) is a key function of the HDC-8655PV. BMB™ detects, masks and blocks glares automatically, making the image quality of the surroundings unaffected and remains visible and clear. It is particularly useful and suitable for parking lot and highway surveillance at night time.

 SITEMAP