Rate your Experience
 

16 Channels

Honeywell HD-WDVR is a premium 960H resolution DVR series designed for medium-scale security and surveillance applications where multi-functional recording, expandable storage capacity and simple operation are required. With 4/8/16 camera inputs and 2/4 internal hard drive storage capacities, the DVRs are capable of providing full-frame-rate recording at 960H resolution for 24/7 surveillance. Featuring video playback, search, and export functions, the HDWDVR DVRs are ideal for medium-scale applications. Imported videos can be reviewed conveniently via any standard media player. Videos required for further investigation can be exported from the archives and saved in USB memory drives, USB CD-RW or DVD-RW. Operation is simple. Up to 50 DVRs can be interfaced and administered simultaneously with HDCS, the Honeywell central management software. Operators can easily perform recording, live viewing, playback, configuration, PTZ control, video switch, and so forth.

 SITEMAP