Rate your Experience
 

Fusion Series

The Fusion IV hybrid DVR Series sets a new standard for recording. Expanding beyond the analog DVR role, Fusion IV bridges the gap between DVRs and NVRs; it is a full featured hybrid digital recording system. The system is designed to record, search, and transmit up to 32 channels of analog or IP video sources, up to 16 channels of audio, and POS/ATM text data. Benefi ts of the system include signifi cantly expanded support for digital video sources; including IP cameras, network encoders and megapixel cameras. Fusion IV offers up to 32 channels of hybrid (analog and/or IP) camera support. H.264 implementation provides superior video quality with small file sizes for improved performance across a network. Furthermore, H.264 is now a standard compression option for all cameras recorded on the DVR.

 SITEMAP