Rate your Experience
 

Hybrid DVR

The Honeywell HD-HDVR-6016 is 32-channel hybrid digital video recorder which can also function as an analog and IP storage device. Utilizing the H.264 and MPEG-4 dual codec decoding technology, the HD-HDVR-6016 delivers superior image quality for hybrid surveillance applications. The HD-HDVR-6016 delivers 16-channel real-time analog recording at 960H resolution and 16-channel real-time IP recording at 720P and 8-channel recording at 1080P resolution. With 1080P HDMI video output and VGA output, the HDHDVR-6016 is ideal for customers in search of high-definition images. In standalone applications, the DVR interfaces with analog camera and IP cameras via ONVIF Profile S to develop a hybrid solution. For mid-scale deployments, several HD-HDVR-6016 DVRs can be applied and integrated with the HDCS central management software. This feature-rich software supports up to 960 channels and 64 live view windows in one single screen. Functions such as recording, live viewing, playback, configuration, PTZcontrol, video switch etc can be managed via the HDCS.

 SITEMAP