Rate your Experience
 

Fixed Explosion Proof

The NEXH363 explosion-proof camera is designed with a corrosion resistant SUS 316 construction that is certified to international explosion protected requirement standards ATEX Ex d IIC T6. Also complied with IP67 waterproof standard, this advanced camera is designed for installation in potentially explosive atmospheres, such as petrochemical fields, oil refineries, LNG facilities and so forth.  The NEXH363 delivers high resolution images at 520TVL. With True Day/Night, 36x auto focus zoom camera and a pan/tilt bracket, the NEXH363 gives you the flexibility to view target area with desired width and depth.  Wall mount bracket is also available for immobile monitoring.  The built-in wiper helps clean the camera protection glass to ensure clear image capturing even in outdoor environments.  Its lightweight and discreet design makes installation easy and flexible.

 SITEMAP