Rate your Experience
 

HD

HISD-1301WE/HISD-1301WE-IR

 

720P 30x IP PTZ Camera

 

Honeywell HISD-1301WE speed dome and HISD-1301WE-IR IR speed dome combines world-class imaging and advanced IP camera technology, providing streaming images in 720P at full frame rate. With an IP66 and IK-10 housing (HISD-1301WE), these speed domes are ideal for advanced surveillance monitoring indoor or outdoor.

Featuring 360° continuous rotation, 30x zoom and vari-focal auto-focus lens, the HISD-1301 series speed domes deliver a full picture of the area under surveillance in optimal width and depth. True Day/Night (TDN) and Wide Dynamic Range (WDR) are ideal for areas where there is high illumination contrast between background and foreground. The High Light Compensation (HLC) function detects, masks and blocks glares automatically, making the image quality of the surroundings unaffected and remains visible and clear. It is particularly useful for surveillance at car park entrances and highways.

 

HISD-2201WE/HISD-2201WE-IR

 

1080P 20x IP PTZ Camera

 

Honeywell HISD-2201WE speed dome and HISD-2201WE-IR IR speed dome combines world-class imaging and advanced IP camera technology, providing streaming images in 1080P at full frame rate. With an IP66 and IK-10 housing (HISD-2201WE), these speed domes are ideal for advanced surveillance monitoring indoor or outdoor.

Featuring 360° continuous rotation, 20x zoom and vari-focal auto-focus lens, the HISD-2201 series speed domes deliver a full picture of the area under surveillance in optimal width and depth. True Day/Night (TDN) and Wide Dynamic Range (WDR) are ideal for areas where there is high illumination contrast between background and foreground. The High Light Compensation (HLC) function detects, masks and blocks glares automatically, making the image quality of the surroundings unaffected and remains visible and clear. It is particularly useful for surveillance at car park entrances and highways.

 SITEMAP