Rate your Experience
 

1080P

HICC-2600 series

1080P High Definition H.264 IP Box Camera

HICC-2600T combines world-class imaging and the latest IP camera technology with IP networking innovation, providing streaming images at full frame rate at 1080P resolution. With advanced resolution projection, the HICC-2600T delivers high quality images, making it an ideal solution for high-end surveillance applications. Featuring H.264 high profile compression format, the HICC-2600T saves network bandwidth and storage even for continuous recording. The HICC-2600T is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HICC-2600T can also be powered with DC 12V and AC 24V.

HICC-P-2100 series

2M / 1080P 60fps TDN WDR IP Box Camera

Honeywell HICC-P-2100X combines world-class imaging and camera technology with the IP networking innovation, providing streaming images in 60 frames per second (fps) at 2 Megapixels / 1080P resolution. The camera also features H.264 high profile, True Day/Night (TDN), Wide Dynamic Range (WDR) and P-iris to deliver high quality images at different lighting conditions.

The use of the advanced P-iris technology improves image sharpness and usability. P-iris optimizes iris opening automatically at various lighting conditions that enhances image contrast, depth of field and clarity – which eventually improves the overall image quality. The HICC-P-2100X is also programmed with a number of video analytics functions including object detection, audio detection, face detection, camera tampering and tripwire detection (Cross Line).

With H.264 high profile compression format, the HICC-P-2100X saves network bandwidth and storage even for high frame rate recording. The HICC-P-2100X is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HICC-P-2100X can also be powered with DC 12V and AC 24V. The camera also supports ONVIF Profile S for interoperability between network video products.

 

 

 SITEMAP