Rate your Experience
 

3MP

HICC-P-3100

Honeywell Pioneer Series HICC-P-3100 Megapixel network camera combines world-class imaging and leading IP camera technologies, providing streaming images in 3 Megapixel (2048 x 1536) and full HD (1920 x 1080) real-time frame rate. With such advanced resolution projection, the HICC-P-3100 delivers ultra high image quality in any condition, making it an ideal choice for critical facilities to apply advanced surveillance standard. Featuring H.264 high profile compression format, the HICC-P-3100 saves network bandwidth and storage for continuous recording. The HICC-P-3100 is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HICC-P-3100 can also be powered with DC 12V and AC 24V.

HICC-P-3100IRV

Honeywell Pioneer Series HICC-P-3100IRV Megapixel network camera combines world-class imaging and leading IP camera technologies, providing streaming images in 3 Megapixel (2048 x 1536) and full HD (1920 x 1080) real-time frame rate. With such advanced resolution projection, the HICC-P-3100IRV delivers ultra high image quality in any condition, making it an ideal choice for critical facilities to apply advanced surveillance standard. At low illumination or complete darkness, the HICC-P-3100IRV uses built-in IR LEDs to provide useable black and white video with a viewing range of up to 25m from the camera. The Vari-focal auto iris lens allows the field of view to be adjusted to match the scene requirements. Featuring H.264 high profile compression format, the HICC-P-3100IRV saves network bandwidth and storage for continuous recording. The HICC-P-3100IRV is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HICC-P-3100IRV can also be powered with DC 12V and AC 24V.

 SITEMAP