Rate your Experience
 

D1

HICC-P-0100E

Honeywell HICC-P-0100E network camera combines world-class imaging and camera technology with the IP networking innovation, providing streaming images in 25/30 frame per second (fps) in D1 and SVGA resolution. The HICC-P-0100E delivers high quality images, making it an ideal choice for critical facilities to apply advanced surveillance standard. Featuring H.264 high profile compression format, the HICC-P-0100E saves network bandwidth and storage even for high frame rate recording. The HICC-P-0100E is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HICC-P-0100E can also be powered with DC 12V and AC 24V.

HICC-P-0100EIRV

Honeywell HICC-P-0100EIRV network camera combines world-class imaging and camera technology with the IP networking innovation, providing streaming images in 25/30 frame per second (fps) at D1 and SVGA resolution. The HICCP-0100EIRV delivers high quality images, making it an ideal choice for critical facilities to apply advanced surveillance standard. The HICC-P-0100EIRV integrates the camera and lens in one ultra-compact unit for fast and easy installation. The H.264 high profile compression format savesnetwork bandwidth and storage. The Vari-focal auto iris lens allows the field of view to be adjusted to match the scene requirements. At low illumination or complete darkness, the HICC-P-0100EIRV uses built-in IR LED s to provide useable black and white video with a viewing range of up to 20m from the camera. The HICC-P-0100EIRV is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera with IR LEDs usingthe network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HICC-P-0100EIRV can also be powered with DC 12V and AC 24V.

 SITEMAP