Rate your Experience
 

1080P

Dome Box Cameras 1080P HIVDC-2600TVI

HIVDC-2600TVI

 

Honeywell HIVDC-2600TVI combines world-class imaging and the latest IP camera technology with IP networking innovation, providing streaming images at full frame rate at Dome Box Cameras 1080P resolution. With advanced resolution projection, the HIVDC-2600TVI delivers high quality images, making it an ideal solution for high-end surveillance applications. Featuring H.264 high profile compression format, the HIVDC-2600TVI saves network bandwidth and storage even for high frame rate recording. The 2.8 – 12mm vari-focal DC-IRIS lens allows the field of view to be adjusted to match the scene requirements. Equipped with 18 LED lights with up to 15m IR visible range, the HIVDC-2600TVI guarantees superb image quality even at zero illumination environments. The HIVDC-2600TVI is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HIVDC-2600TVI can also be powered with DC 12V and AC 24V. With IP66 housing and aluminium alloy, the HIVDC-2600TVI is weatherproof, lightening-proof and vandal-proof which is ideal for indoor and outdoor applications.

 

2M / 1080P 60fps H.264 TDN WDR IP IR Dome cameras:

 

Honeywell 2 Megapixel, 60 fps network cameras combines world-class  imaging and leading IP camera technologies, providing streaming images in full  HD (1920 x 1080) at 60fps. With such advanced resolution projection, the HIDC- P-2100XIRV  delivers ultra high image quality in any condition, making it an ideal  choice for critical facilities to apply advanced surveillance standard.

The use of the advanced P-iris technology improves image sharpness and  usability. P-iris optimizes iris opening automatically at various lighting conditions  that enhances image contrast, depth of field and clarity  - which eventually improves the overall image quality.

The H.264 high profile compression format saves network bandwidth and  storage for continuous recording.The series is also programmed with  a number of video analytics functions including object detection, audio detection,  face detection, camera tampering and  tripwire detection (Cross Line)

At low illumination or complete darkness, the HIDC-P-2100XIRV  uses 12 built- in IR LEDs to provide useable black and white video with a viewing range of up to  20m from the camera

 SITEMAP