Rate your Experience
 

3MP

HIDC-P-3100V

Honeywell Pioneer Series HIDC-P-3100V Megapixel network camera combines world-class imaging and leading IP camera technologies, providing streaming images in 3 Megapixel (2048 x 1536) and full HD (1920 x 1080) real-time frame rate. With such advanced resolution projection, the HIDC-P-3100V delivers ultra high image quality in any condition, making it an ideal choice for critical facilities to apply advanced surveillance standard. The H.264 high profile compression format saves network bandwidth and storage for continuous recording. The 3 – 9mm vari-focal lens allows the field of view to be adjusted to match the scene requirements. The HIDC-P-3100V is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HIDC-P-3100V can also be powered with DC 12V and AC 24V.

HIDC-P-3100IRV

Honeywell Pioneer Series HIDC-P-3100IRV Megapixel network camera combines world-class imaging and leading IP camera technologies, providing streaming images in 3 Megapixel (2048 x 1536) and full HD (1920 x 1080) real-time frame rate. With such advanced resolution projection, the HIDC-P-3100V delivers ultra high image quality in any condition, making it an ideal choice for critical facilities to apply advanced surveillance standard. The H.264 high profile compression format saves network bandwidth and storage for continuous recording. The 3 – 9mm vari-focal lens allows the field of view to be adjusted to match the scene requirements. At low illumination or complete darkness, the HIDC-P-3100IRV uses 12 built-in IR LEDs to provide useable black and white video with a viewing range of up to 15m from the camera. The HIDC-P-3100IRV is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HIDC-P-3100IRV can also be powered with DC 12V and AC 24V.

HIVDC-P-3100IRV

Honeywell Hera Series HIVDC-P-3100IRV Megapixel network camera combines world-class imaging and leading IP camera technologies, providing streaming images in 3 Megapixel (2048 x 1536) and full HD (1920 x 1080) real-time frame rate. With such advanced resolution projection, the HIVDC-P-3100IRV delivers ultra high image quality in any condition, making it an ideal choice for critical facilities to apply advanced surveillance standard. The H.264 high profile compression format saves network bandwidth and storage for continuous recording. The 3 – 9mm vari-focal lens allows the field of view to be adjusted to match the scene requirements. At low illumination or complete darkness, the HIVDC-P-3100IRV uses 12 built-in LEDs to provide useable black and white video with a viewing range of up to 15m from the camera. Equipped with IP66 housing, the HIVDC-P-3100IRV is vandal-proof and weatherproof that can be installed in any outdoor applications. The HIVDC-P-3100IRV is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HIVDC-P-3100IRV can also be powered with DC 12V and AC 24V.

 SITEMAP