Rate your Experience
 

720P

HIDC-P-1600 TV

720P High Definition H.264 IP Dome Camera

Honeywell HIDC-1600TV combines world-class imaging and the latest IP camera technology with IP networking innovation, providing streaming images at full frame rate at 720P resolution. With advanced resolution projection, the HIDC-1600TV delivers high quality images, making it an ideal solution for high-end surveillance applications. The 2.8 – 12mm vari-focal DC-IRIS lens allows the field of view to be adjusted to match the scene requirements. The HIDC-1600TV is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HIDC-1600TV can also be powered with DC 12V and AC 24V.

 

 SITEMAP