Rate your Experience
 

D1

HIDC-P-0100EIRV

Honeywell HIDC-P-0100EIRV network camera combines world-class imaging and camera technology with the IP networking innovation, providing streaming images in 25/30 frame per second (fps) in D1 and SVGA resolutions. The HIDCP-0100EIRV delivers high quality images, making it an ideal choice for critical facilities to apply advanced surveillance standard. The HIDC-P-0100EIRV integrates the camera and lens in one ultra-compact single unit for fast and easy installation. The 3.3 – 12mm vari-focal lens allows the field of view to be adjusted to match the scene requirements. At low illumination or complete darkness, the HIDC-P-0100EIRV uses 12 built-in IR LEDs to provide useable black and white video with a viewing range of up to 15m from the camera. The HIDC-P-0100EIRV is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HIDC-P-0100EIRV can also be powered with DC 12V and AC 24V.

HIDC-P-0100EV

Honeywell HIDC-P-0100EV network camera combines world-class imaging and camera technology with the IP networking innovation, providing streaming images in 25/30 frame per second (fps) in D1 and SVGA resolution. The HIDC-P-0100EV delivers high quality images making it an ideal choice for critical facilities to apply advanced surveillance standard. The HIDC-P-0100EV integrates the camera and lens in one ultracompact single unit for fast and easy installation. The H.264 high profile compression format saves network bandwidth and storage. The 3.3 – 12mm vari-focal lens allows the field of view to be adjusted to match the scene requirements. The HIDC-P-0100EV is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HIDC-P-0100EV can also be powered with DC 12V and AC 24V.

HIVDC-P-0100EIRV

Honeywell HIVDC-P-0100EIRV network camera combines world-class imaging and camera technology with the IP networking innovation, providing streaming images in 25/30 frame per second (fps) in D1 and SVGA resolution. The HIVDCP- 0100EIRV delivers high quality images, making it an ideal choice for critical facilities to apply advanced surveillance standard. The HIVDC-P-0100EIRV integrates the camera and lens in one ultra-compact vandal-proof unit for fast and easy installation. Featuring H.264 high profile compression format, the HIVDC-P-0100EIRV saves network bandwidth and storage even for high frame rate recording. The 3.3 – 12mm vari-focal lens allows the field of view to be adjusted to match the scene requirements. At low illumination or complete darkness, the HIVDC-P-0100EIRV uses 12 built-in LEDs to provide useable black and white video with a viewing range of up to 15m from the camera. The HIVDC-P-0100EIRV is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the HIVDC-P-0100EIRV can also be powered with DC 12V and AC 24V.

 SITEMAP