Rate your Experience
 

3 MP

HIVFC-P-3100

The HIVFC-P-3100 panoramic IP vandal-proof dome camera delivers high quality 360° overviews to provide full coverage of your target area. With an IP66 weatherproof and IK10 vandal-proof enclosure, the HIVFC-P-3100 is an ideal solution for superb video monitoring in both outdoors and indoors such as parks, stadiums, retail shops, hotels, museums, shopping centers, airports and so on.

The HIVFC-P-3100 features a 3-Megapixel sensor to deliver sharp and high quality 360° / 180° panoramic wide angle view with high accuracy. It provides much wider views than traditional surveillance cameras and is capable in slicing one single shot into different views to provide high flexibility in recording and live view.

 SITEMAP