Rate your Experience
 

Enterprise- HUS XPRO

X-PRO

The HUS-XPRO is an all-inclusive enterprise IP solution management server developed by Honeywell. IP Surveillance System is an essential component for enterprises to perform professional security monitoring and recording to protect their properties. Using IP network for data transmission eliminates the need of proprietary boxes resulting in cost reduction in system deployment and management. Honeywell IP Surveillance Solution allows local and remote control on any surveillance monitoring sites – from mid-range applications with several hundreds of cameras, to even the large scale ones equipped with more than ten thousand. Designed to escalate surveillance mobility and flexibility, video data can be shared and transferred to different sites. To extend a complete IP-based and centralized security system, the HUS-XPRO can be integrated with various Honeywell security products including high definition IP cameras, network video recorder HUS-NVR-5100A-E and HUS-NVR-7200A-E for large-scale applications, and HUS-NVR-1032-E and HD-NVR-108/116 for mid-scale architecture. To deploy an hybrid solution, simply apply the HUS-XPRO together with DVRs HD-16DVR-D or HVR-9000, and HVAE-0100/0400, HUSS-E4V or HUSS-E2X/E4X/E8X encoders. IP SAN unified storage system is also available. As an integrated solution, the HUS-XPRO can be integrated with not only video products, but also the reputable access control systems Pro-Watch® and WIN-PAK®, as well as intrusion system VISTA.

HUS-NVR-5100 & HUS-NVR-7200

Honeywell HUS-NVR-5100A-E & HUS-NVR-7200A-E are powerful and integrated Network Video Recorders which intelligently satisfy any demanding surveillance requirements. Key features include video recording, storage, streaming relay and playback. As a comprehensive integrated unit, the HUS-NVR-7200A-E and HUSNVR-5100A-E are a more cost-efficient and maintenance-saving security solution compared to other standalone video storage devices on the markets. The HUS-NVR-7200A-E and HUS-NVR-5100A-E manage live video recordings efficiently which enhances overall safety to any valuable assets. For higher level security solution, the HUS-NVR-7200A-E and HUS-NVR-5100A-E can be connected to Honeywell HUS security management platform and a wide range of IP video devices to deliver customers an advanced IP surveillance solution. When using the HUS-NVR-7200A-E and HUS-NVR-5100A-E with Enterprise IP solution management server (HUS-XPRO servers), real-time security management can be linked directly to any monitoring site in the system for recording and playback video. Equipped with multiple adaptors, the HUS-NVR-7200A-E and HUS-NVR-5100A-E can be interfaced with Honeywell video encoders, decoders, IP cameras, and high definition video servers. One HUS-NVR-5100A-E unit supports up to 128 channels at full frame rate with D1 resolution recording, as well as playback or relay with up to 40 channels video streaming simultaneously while HUS-NVR-7200A-E unit supports up to 256 channels at full frame rate with D1 resolution recording, as well as playback or relay with up to 40 channels video streaming simultaneously. The storage capability is powerful and flexible. Users can select the storage expansion chassis of HUS-NVR-5100A-E which supports 16 bays hard disk installation. Maximum storage expandable capacity of HUS-NVR-5100A-E and HUS-NVR-7200A-E are up to 48 bays with 2 storage expansion chassis and 64 bays with 3 storage expansion chassis respectively. HUS-NVR-5100A-E and HUS-NVR-7200A-E support 340 Mbps and 700 Mbps bandwidth throughput capacity, and 24x7 continuous operation respectively. HUS Video Analytics software package can be installed in both the models.

Video

 SITEMAP