Rate your Experience
 

All In One

HIPTZ-0361W

Zoom block camera and an IP66 rated aluminium pan/tilt head with wide rotation angle into one compact system. An ideal solution for city surveillance, traffic monitoring, borders and other critical infrastructures. Capable of performing 360° horizontal rotation and -60° to +45° tilt range at high speed rate, the HIPTZ-0361W provides a much wider and more flexible viewing angle than traditional PTZ dome cameras. Together with its 36x zoom lens, the HIPTZ-0361W delivers a full picture of the area under surveillance in optimal width and depth. Easy-to-install, the HIPTZ-0361W comes completely assembled that no further reconstruction is required. With intelligent user-friendly design, all cables are hidden inside the housing to ensure smooth and stable rotations at all time. With IP66 housing, the HIPTZ-0361W is ideal for outdoor security and surveillance applications. The built-in wiper, two-layer shield and thermal-resistant housing guarantee sharp and detailed images to be captured even under the harshest surroundings.

HIPTZ-1181W

Honeywell HIPTZ-1181W is an IP based all-in-one PTZ camera that integrates a zoom block camera and an IP66 rated aluminium pan/tilt head with wide rotation angle into one compact system. It is an ideal solution for city surveillance, traffic monitoring, borders and other critical infrastructures. HIPTZ-1181W delivers high definition 720P (1280 x 720P) resolution at up to 25/30 fps. It also supports multiple simultaneous video streams which can be compressed in H.264 and MJPEG formats. By applying the H.264 video compression technology, the HIPTZ-1181W streams high quality images at optimized bandwidth to reduce data volume and save storage space. Featuring 360° horizontal rotation and -60° to +45° tilt range at high speed rate, the HIPTZ-1181W provides a much wider and more flexible viewing angle than traditional PTZ dome cameras, and is capable to respond quickly to capture the emergency scene. The 18x zoom lens delivers a full picture of the area under surveillance in optimal width and depth. With IP66 housing, the HIPTZ-1181W is ideal for outdoor security and surveillance applications. The built-in wiper, two-layer shield and thermal-resistant housing guarantee sharp and detailed images to be captured even under the harshest surroundings.

HIPTZ-1181W-IR

Honeywell HIPTZ-1181W-IR is an IP based all-in-one PTZ camera that integrates a zoom block camera and an IP67 rated aluminium pan/tilt head with wide rotation angle into one compact system. It is an ideal solution for city surveillance, traffic monitoring, borders and other critical infrastructures. HIPTZ-1181W delivers high definition 720P (1280 x 720) resolution at up to 25/30 fps. It also supports multiple simultaneous video streams which can be compressed in H.264 and MJPEG formats. By applying the H.264 video compression technology, the HIPTZ-1181W streams high quality images at optimized bandwidth to reduce data volume and save storage space. Featuring 360° horizontal rotation and -90° to +40° tilt range at high speed rate, the HIPTZ-1181W-IR provides a much wider and more flexible viewing angle than traditional PTZ dome cameras, and is capable to respond quickly to capture the emergency scene. The 18x zoom lens delivers a full picture of the area under surveillance in optimal width and depth. The built-in superlative IR illuminators are designed for surveillance in low illumination environments. With outstanding 200-meter IR beam distance, the HIPTZ-1181W-IR guarantees sharp and clear images to be captured even at long distance.

HIPTZ-2201W

Honeywell HIPTZ-2201W is an IP based all-in-one PTZ camera that integrates a zoom block camera and an IP66 rated aluminium pan/tilt head with wide rotation angle into one compact system. It is an ideal solution for city surveillance, traffic monitoring, borders and other critical infrastructures. HIPTZ-2201W delivers high definition 1080P (1920 x 1080P) resolution at up to 25/30 fps. It also supports multiple simultaneous video streams which can be compressed in H.264 and MJPEG formats. By applying the H.264 video compression technology, the HIPTZ-2201W streams high quality images at optimized bandwidth to reduce data volume and save storage space. Featuring 360° horizontal rotation and -60° to +45° tilt range at high speed rate, the HIPTZ-2201W provides a much wider and more flexible viewing angle than traditional PTZ dome cameras, and is capable to respond quickly to capture the emergency scene. The 20x zoom lens delivers a full picture of the area under surveillance in optimal width and depth. With IP66 housing, the HIPTZ-2201W is ideal for outdoor security and surveillance applications. The built-in wiper, two-layer shield and thermal-resistant housing guarantee sharp and detailed images to be captured even under the harshest surroundings.

HIPTZ-2201W-IR

Honeywell HIPTZ-2201W-IR is an IP based all-in-one PTZ camera that integrates a zoom block camera and an IP67 rated aluminium pan/tilt head with wide rotation angle into one compact system. It is an ideal solution for city surveillance, traffic monitoring, borders and other critical infrastructures. HIPTZ-2201W delivers high definition 1080P (1920 x 1080) resolution at up to 25/30 fps. It also supports multiple simultaneous video streams which can be compressed in H.264 and MJPEG formats. By applying the H.264 video compression technology, the HIPTZ-2201W streams high quality images at optimized bandwidth to reduce data volume and save storage space.Featuring 360° horizontal rotation and -90° to +40° tilt range at high speed rate, the HIPTZ-2201W-IR provides a much wider and more flexible viewing angle than traditional PTZ dome cameras, and is capable to respond quickly to capture the emergency scene. The 20x zoom lens delivers a full picture of the area under surveillance in optimal width and depth. The built-in superlative IR illuminators are designed for surveillance in low illumination environments. With outstanding 200-meter IR beam distance, the HIPTZ-2201W-IR guarantees sharp and clear images to be captured even at long distance.

HPTZ-361W

Honeywell HPTZ-361W is an Analog all-in-one PTZ camera that integrates a zoom block camera and an IP66 rated aluminium pan/tilt head with wide rotation angle into one compact system. It is an ideal solution for city surveillance, traffic monitoring, borders and other critical infrastructures. Featuring 360° horizontal rotation and -60° to +45° tilt range at high speed rate, the HPTZ-361W provides a much wider and more flexible viewing angle than traditional PTZ dome cameras, and is capable to respond quickly to capture the emergency scene. The camera delivers high resolution images at 550TVL offering accurate color reproduction performance. The 36x zoom lens delivers a full picture of the area under surveillance in optimal width and depth.

HSDPTZ-2201W

Honeywell HSDPTZ-2201W is an HD-SDI all-in-one PTZ camera that integrates a zoom block camera and an IP67 rated aluminium pan/tilt head with wide rotation angle into one compact system. It is an ideal solution for city surveillance, traffic monitoring, borders and other critical infrastructures. By adopting the latest HD-SDI technology, the HSDPTZ-2201W is a combination of security innovation and high definition images. It transmits uncompressed digital videos with excellent high definition images at 1080P. Featuring 360° horizontal rotation and -40° to +90° tilt range at high speed rate, the HSDPTZ-2201W provides a much wider and more flexible viewing angle than traditional PTZ dome cameras, and is capable to respond quickly to capture the emergency scene. The 20x zoom lens delivers a full picture of the area under surveillance in optimal width and depth. With IP67 housing, the HSDPTZ-2201W is ideal for outdoor security and surveillance applications. The built-in wiper, two-layer shield and thermal-resistant housing guarantee sharp and detailed images to be captured even under the harshest surroundings

 SITEMAP