Rate your Experience
 

Fixed Explosion Proof

Honeywell HEICC-2301T is an IP explosion-proof fixed camera featuring superior 1080P high definition image quality and True Day/Night functions. Complied with international explosion protected equipment standards ATEX*, and rated IP68 waterproof standard, this advanced IP camera is designed for installation in potentially explosive atmospheres, such as petrochemical fields, oil refineries, LNG facilities and so forth. The HEICC-2301T delivers high definition images of 1080p (1920 x 1080) resolution at up to 30 frames per second. The True Day/Night function with an IR-cut filter guarantees superior image quality at both bright and dim conditions. By applying the H.264 video compression technology, the HEICC-2301T streams high quality images at optimized bandwidth which reduce data volume effectively to save storage space.

 SITEMAP