Rate your Experience
 

PTZ Explosion Proof

Honeywell HEIPTZ-2201W-IR is an IP explosion-proof PTZ camera featuring superior 1080P high definition image quality, Wide Dynamic Range (WDR), True Day/Night (TDN), a built-in IR illuminator, and ATEX certified construction. This advanced IP camera is designed for installation in potentially explosive atmospheres, such as petrochemical fields, oil refineries, LNG facilities and so forth. The HEIPTZ-2201W-IR delivers high definition images of 1080P (1920 x 1080) resolution at up to 30 frames per second. Its 360┬░ continuous rotation and 20x zoom lens deliver a full picture of the area under surveillance in optimal width and depth. With 80-meter IR distance, the IR illuminator of the HEIPTZ-2201W-IR is assembled for providing clear images for surveillance in dim environments and at complete darkness. Also featuring WDR and TDN, the HEIPTZ- 2201W-IR is capable to adapt to various lighting conditions which guarantees superior image quality any time.

 SITEMAP