Rate your Experience
 

Standalone NVR 8/16/32 Channel

The Honeywell HD-NVR-108 / HD-NVR-116 are embedded 8/16 channel network video recorders that can also be used as an IP storage device. Utilizing the H.264 and MPEG-4 dual codec decoding technology, the D-NVR-108 / -116 deliver superior image quality for security and surveillance applications. The HD-NVR-108 delivers 8-channel real-time recording at D1 resolution, 4-channel at 720P resolution, and 2-channel at 1080P resolution. The HD-NVR-116 supports up to 16-channel real-time recording at D1 resolution, 8-channel at 720P resolution, and 4-channel at 1080P resolution. With 1080P HDMI video output and VGA output, the HD-NVR-108 / -116 are ideal for customers in search of high-definition images.

Honeywell HUS-NVR-1032 is a 32-channel network video recorder (NVR) that supports real-time video/audio, live viewing and playback. It can also be applied as an IP storage device in large-scale deployments. Utilizing the H.264 decoding technology, the HUS-NVR-1032 delivers superior video quality for advanced surveillance applications.

Honeywell HUS-NVR-6032 is a 32-channel network video recorder (NVR) that supports real-time video/audio, live viewing and playback. It can also be applied as an IP storage device in large-scale deployments. Utilizing the H.264 decoding technology, the HUS-NVR-6032 delivers superior video quality for advanced surveillance applications. The HUS-NVR-6032 supports 4-channel real-time recording at 3-Megapixel, 8-channel at 1080P, 16-channel at 720P and 32-channel at D1 to fulfill different image quality requirements. With 1080P HDMI output, BNC and VGA output, the HUS-NVR-6032 is ideal for high quality security monitoring systems.

 SITEMAP