Rate your Experience
 

1080p

Honeywell’s latest addition to the EQUIP® Series of IP-based products, the HCD5WIHX is a high definition Wide Dynamic, True Day/Night network camera that offers the latest in digital video surveillance. The HCD5WIHX provides 720p resolution at full frame rate. Progressive scan technology and 2D edge enhancement provide outstanding clarity and definition. Digital Noise Reduction results in significant storage savings without sacrificing image quality in low light. The 1/3 progressive scan
CMOS sensor offers the latest in digital video surveillance technology with accurate colour rendition through a wide variety of lighting conditions. The HCD5WIHX supports the PSIA specification for interoperability between network video products. The HCD5WIHX true day/night camera adapts to varying lighting conditions to ensure the highest picture quality even in extreme low light conditions. When the light level drops too low for accurate video identification in colour, the camera moves the IR cut filter out of the optical path and then switches to black and white video to capture more detail using the increased sensitivity of the CMOS sensor to IR light. In high contrast lighting conditions, the HCD5WIHX delivers higher quality images and significantly better dynamic range (>100 dB) than conventional IP cameras. Designed for environments with difficult lighting, the HCD5WIHX camera offers a unique solution to capture the whole picture regardless of lighting condition or application.

Honeywell’s latest addition to the equIP® Series of IP-based products, the HCD2F is a high definition, True Day/Night network camera that offers the latest in digital video surveillance. The HCD2F provides 1080p (1920 x 1080) resolution at full frame rate. Progressive scan technology and 2D edge enhancement provide outstanding clarity and definition. Digital Noise Reduction (DNR) results in significant storage savings without sacrificing image quality in low light. The 1/2.7" CMOS network camera combines world-class imaging and camera technology with the equIP Series IP networking technology, providing streaming H.264 and MJPEG images with frame rates up to 30 frames per second (25 fps for PAL systems). The HCD2F supports the ONVIF Profile S specification for interoperability between network video products.
The HCD2F true day/night camera adapts to varying lighting conditions to ensure the highest picture quality even in extreme low-light conditions. When the light level drops too low for accurate video identification in color, the camera moves the IR cut filter out of the optical path and then switches to black and white video to capture more detail using the CMOS sensor’s increased sensitivity to IR light.

Honeywell’s latest addition to the EQUIP® Series of IP-based products, the HCD5HIHX is a high definition, True Day/Night network camera that offers the latest in digital video surveillance. The HCD5HIHX provides 1080p (1920x1080) resolution at full frame rate. Progressive scan technology and 2D edge enhancement provide outstanding clarity and definition. Digital Noise Reduction results in significant storage savings without sacrificing image quality in low light. The 1/2.7" CMOS
network camera combines world-class imaging and camera technology with our EQUIP Series IP networking technology, to provide streaming H.264 and MJPEG images at up to 30 fps (25 fps for PAL systems). The HCD5HIHX supports the PSIA specification for interoperability between network video products. The HCD5HIHX day/night camera adapts to varying lighting conditions to ensure the highest picture quality even in extreme low light. When the light level drops too low for accurate video identification in colour, the camera moves the IR cut filter out of the optical path and then switches to black and white video to capture more detail using the increased sensitivity of the CMOS sensor to IR light.

 SITEMAP