Rate your Experience
 

720p

Honeywell’s latest addition to the equIP® Series of IP-based products, the HCD1F is a high definition, True Day/Night network camera that offers the latest in digital video surveillance. The HCD1F provides 720p resolution at full frame rate. The 1/4" CMOS network camera combines world-class imaging and camera technology with the equIP Series IP networking technology, providing streaming H.264 and MJPEG images with frame rates up to 30 frames per second (25 fps for PAL systems). The HCD1F supports the ONVIF Profile S specification for interoperability between network video products. The HCD1F day/night camera adapts to varying lighting conditions to ensure the highest picture quality even in extreme low-light conditions. When the light level drops too low for accurate video identification in color, the camera moves the IR cut filter out of the optical path and then switches to black and white video to capture more detail using the CMOS sensor’s increased sensitivity to IR light.

Honeywell’s latest addition to the EQUIP® Series of IP-based products, the HCD5MIHX is a high definition, True Day/Night network camera that offers the latest in digital video surveillance. The HCD5MIHX provides 720p resolution at full frame rate. The 1/4" CMOS network camera combines world-class imaging and camera technology with our EQUIP Series IP networking technology, to provide streaming H.264 and MJPEG images at up to 30 fps (25 fps for PAL systems). The HCD5MIHX supports the PSIA specification for interoperability between network video products. The HCD5MIHX day/night camera adapts to varying lighting conditions to ensure the highest picture quality even in extreme low light. When the light level drops too low for accurate video identification in colour, the camera moves the IR cut filter out of the optical path and then switches to black and white video to capture more detail using the increased sensitivity of the CMOS sensor to IR light.

 SITEMAP