Rate your Experience
 

Maxpro NVR

Honeywell’s MAXPRO® NVR XE is an ideal solution for entry into IP video surveillance systems. MAXPRO NVR XE utilizes Honeywell's HD cameras to offer a powerful high definition IP recording and security monitoring system for small installations. MAXPRO NVR XE has an open platform with broad integration with third party IP cameras and encoders. MAXPRO NVR XE offers the advantage of HD quality IP video but is as easy as a DVR to setup and operate for a seamless transition from analog to IP.

MAXPRO NVR XE is an open platform and supports broad third party device integrations with support for PSIA and ONVIF (including Profile S devices) standards, real time streaming protocol (RTSP) standard and native device integrations including 360° camera support.

Honeywell’s MAXPRONVR PE is an open, flexible and scalable Enterprise IP video surveillance system. Utilizing Honeywell’s high definition cameras, MAXPRO NVR PE is a powerful, high definition IP recording system with support for standards, remote viewing clients for enterprise installations. MAXPRO NVR PE is an open platform and supports broad third party device integrations with support for PSIA and ONVIF (including Profile devices), real time streaming protocol (RTSP) standard and native device integrations including 360° camera support.  MAXPRO NVR PE provides easy to use desktop clients, web client and mobile apps—AXPROMobile. The Web Client is supported from any standard Mac or PC browser and requires no additional install, provides the value of reduced setup, maintenance and improved compatibility. The interface is simple and intuitive with all the functionality and features that users need for daily surveillance operations, such as live view and playback of recorded video.

 SITEMAP