Rate your Experience
 

SD

Honeywell’s latest addition to the equIP® Series of IP-based products, the high definition, True Day/Night HDZ PTZ series provides extremely crisp video up to 2 million effective pixels and up to 20x zoom for continuous surveillance in outdoor and indoor applications.  HDZ provides 1080p (1920 x 1080) resolution at full frame rate, a 360° continuous rotation function and a zoom lens which combine to give you the flexibility to clearly view a target area with desired width and depth. The 1/2.8" progressive scan CMOS sensor offers the latest in digital video surveillance technology with accurate colour rendition through a wide variety of lighting conditions. HDZ also supports the ONVIF specification for interoperability between network video products. 


 SITEMAP