Rate your Experience
 

1 SATA 4/8 Channel 720P AHD Digital Video Recorder

The Honeywell Black™ HA-DVR-1104/1108-S is a 720P DVR for small-to-medium scale applications to deliver high resolution recording images. With outstanding 720P resolution, compatibility with AHD cameras & analog cameras, this DVR optimizes recording quality to provide outstanding video performance for hybrid application.

The user-friendly operation interface allows users to live view, record, playback, back up and remotely control the system simultaneously. With 1 SATA slot, the maximum storage capacity of the HA-DVR-1104/1108-S is up to 6TB. The HA-DVR-1104/1108-S is easy to configure and can be operated through smart phone and web browser. The mobile app allows a quick remote access and control to HA-DVR-1104/1108-S via your smart phone / tablet.

 SITEMAP