Rate your Experience
 

Motion Sensors

DUAL Technology Motion Sensor
K-Band Technology

The fully-featured DUAL TEC® DT7435 motion sensor achieves reliable protection and improved false alarm immunity through DualCore™ signal processing. K-Band microwave technology and Uniform Sensitivity Optics ensure optimum performance.

Features

Reliable Detection with 100 lb. Animal Immunity
The combination of DualCore signal processing, Uniform Sensitivity Optics and K-Band technology, provides installers with both quality detection and the ability to ignore pets or other animals up to 100 lbs.

Advanced DualCore Signal Processing
DualCore signal processing analyzes PIR and microwave signals through the microcontroller. It supports a multitude of advanced functions, including Concurrent Diagnostics, Digital Fluorescent Light Interference Filter, Digital Adaptive Microwave Threshold, adaptive baselines, and Bi-Directional Temperature Compensation.

Superb Detection Through K-Band Technology
K-Band
microwave technology delivers sharp detection without holes or weak spots. The custom-made source offers Pattern Shaping to fill the protected area with a broad, balloon-shaped pattern which matches the PIR pattern. It also offers Pattern Containment to reduce the penetration of microwave energy through walls.

Enhanced False Alarm Prevention Features
The DT7435 protects against false alarms due to RF signals, electrostatic discharge, and electrical overstress. The patented black bug guard improves white light immunity and digital adaptive microwave thresholds automatically adjust for room disturbances.

Immune to Pets up to 100 lbs.
Backed by extensive design and field experience with pet immunity, the DT7435 delivers robust pet immunity without impacting detection performance.

Uniform Sensitivity Optics
The custom-designed Fresnel lens provides the same sensitivity for human targets at the edge of the pattern as exists directly in front of the sensor, giving the DT7435 consistent coverage throughout the protected area.

Digital Adaptive Microwave Thresholds
The DT7435 digitally adjusts its thresholds to account for room disturbances such as ceiling fans and other repetitive moving objects which are not intrusion events. The result is excellent false alarm immunity even in “active” rooms.

Digital Fluorescent Light Interference Filter
Potential false alarms due to fluorescent lights are eliminated with a digital filter with infinite rejection. Frequency of the filter is selectable between 60Hz or 50Hz via DIP switch.

White Light Immunity
A patented black bug guard reduces false alarms by providing 6,500 lux of white light immunity. This helps reduce false alarm problems caused by lights, flashlights or reflective objects.

Concurrent Diagnostics
Optimum performance and reliability are assured through comprehensive diagnostics that do not compromise detection during testing. In addition to performing a full self-test upon power-up, microwave supervision is performed continuously; PIR supervision is performed once every hour. Temperature compensation is monitored and updated every 30 seconds.

Self-Testing for Consistently Reliable Operation
Concurrent diagnostics assure optimum performance and reliability. Self-testing is performed upon power-up and at least once every hour on the PIR, microwave, PCB circuitry and temperature compensation circuitry.

Sturdy, Attractive Housing
The sleek, sturdy housing fits into a variety of building styles and blends with any room decor. ABS plastic is used for shock and impact protection. The housing offers a convenient wiring channel, knockouts for mounting and wiring, and easy access to wiring terminals.

DualCore Signal Processing
PIR and microwave signals are analyzed in the microcontroller in multiple domains, including amplitude, time, frequency and duration to provide superior false alarm immunity without compromising detection. DualCore processing not only supports alarm functions, but also advanced temperature compensation, diagnostics, and false alarm features.

Global Compliance
Our designs meet many of the world’s motion detector standards, including the new EN50131-1. And with K-band microwave, it can be used in virtually every market all around the globe.

Flexible Mountings:
The DT7435 family mounts on walls, in corners or on ceilings with the SMB10 family of swivel brackets.

 

DUAL TEC Motion Sensor

Honeywell’s microcontroller-based, ceiling mount DUAL TEC Motion Sensor provides all of the advantages of DUAL TEC motion sensor accuracy and reliability in a convenient ceiling mount design.

 

V-PLEX Motion Sensors

Designed to be used with Honeywell control panels that support V-Plex serial number polling loop devices, Honeywell’s IS2500SN is a versatile, feature-rich PIR motion sensor that saves dealers time and money on installations. Automatic walk test saves installers a trip to disable the LED on each unit. Additional benefits include 45° terminal blocks for easy installation, a quicker warm-up time, a panel-initiated walk-test and faster system performance with the Smart Contact mode is critical for video and access control integration.

 

Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP