Rate your Experience
 

Minidome and Bullet

Camera Accessories

HD4CHIP-WK2/HD4CHIP-PK2/HB4G-PM/

HB34G-CM/HD3-MK2/HBG-BB

Honeywell is taking quality and reliability to the next level with the

New equIP® line of mounts and accessories. The Honeywell fixed minidome and bullet camera mounts can be used to install the New equIP® line of IP cameras to a variety of surfaces. They provide a wide range of mounting options—to walls, ceilings, poles, and a variety of indoor and outdoor surfaces—and they look great too!

The simple, solid design of these mounts is an installer’s first choice for ease of installation. All of the mounts provide easy cable routing and the camera and lens can be installed, adjusted, and tested without repositioning the housing.

Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP