Rate your Experience
 

PTZ Dome Cameras Mounts

Honeywell is taking quality and reliability to the next level with the line of mounts and accessories for the new HDZ PTZ cameras. The mounts can be used to install the new HDZ line of PTZ IP cameras to a variety of surfaces. The HDZ PTZ mounts can be used to install the 1080p IR IP PTZ domes in a number of installation scenarios, giving maximum flexibility for positioning the PTZ dome.

The simple, solid design of these mounts is an installer’s first choice for ease of installation. All of the mounts provide easy cable routing and the PTZ domes can be installed, adjusted, and tested without repositioning the housing. The ceiling mount and extension poles all use a G1.5 thread for easy installation.

All the mounts feature die-cast aluminum or galvanized steel construction with an off-white powder coating finish that exactly matches the cameras’ finish.

Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP