Rate your Experience
 

Pro3000

The PRO3000 IP-enabled controller is an advanced access control panel capable of providing solutions for medium to large applications. The PRO3000 provides power and flexibility with its 32-bit CPU architecture, TCP/IP protocol support, flash memory for firmware and large local card holder database.

The PRO3000 is designed to operate off-line, making access control decisions independently from a PC or other controlling device. It can also be connected to a host computer for system configuration, alarm monitoring and direct control. Connectivity to the host computer is accomplished via TCP/IP network connection.


Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP