Rate your Experience
 

L Series

The System Sensor L-Series, is Honeywell’s latest line of indoor notification devices. This Xenon-based platform replaces the SpectrAlert Advance product line and provides lower current draw, a modern sleek design and smaller footprint.

The new L-Series line includes horns, horn/strobes, chimes, chime/strobes, strobe only, speakers and speaker strobes along with a variety of accessories including colored lenses, surface mount back boxes and trim rings. New additions to the portfolio include compact horns and strobes, ceiling chime strobes, 8” speaker with tile bridge, as well as bezel kits for alternate marking.

Enhanced solutions with the new competitive platform include:

Lowered cost of ownership:
  • Up to 38% lower current draw on strobe devices reducing the amount of power supplies per system
  • An option to utilize more cost effective single gang back boxes versus dual gang back boxes
Easily customize devices for emergency communication systems:
  • Modular colored lenses and marking bezels, eliminating hard to apply decals, for quick field customization
Quickly add-on, replace, or upgrade existing systems:
  • Devices are backwards compatible and can share the same circuit as existing System Sensor SpectrAlert and SpectrAlert Advance notification devices
  • Standard size devices match the same footprint as SpectrAlert Advance
Streamlined ordering:
  • Single version with wide range of candela offering, spanning standard & high-candela

Brochure

Cross Reference

Datasheet

Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP