MMF-300-10(A) Monitor Module Description Fire-Lite's MMF-300-10(A) ten-input monitor module provides an interface between the MS-9050UD, MS-9200UDLS, and MS-9600(UD)LS and normally open contact devices such as pull stations, security contacts or flow switches. Provisions are included for disabling a maximum of two unused addresses. Fire-Lite's MMF-300-10(A) ten-input monitor module provides an interface between the MS-9050UD, MS-9200UDLS, and MS-9600(UD)LS and normally open contact devices such as pull stations, security contacts or flow switches. Provisions are included for disabling a maximum of two unused addresses. Notifier Addressable Fire Alarm Control Panel Detectors Graphics Modules Networking Voice Alarm System Esser Accessories Addressable Fire Alarm Control Panel Detectors Graphics Modules Network Morley Accessories Addressable Fire Alarm Control Panel Addressable Manual Call Point Audio Visual Detectors DXC Kit Graphics Modules Peripheral Devices SmartConfig Apps Firelite Accessories Addressable Fire Alarm Control Panel Audio Visual Detectors Modules CMF-300 Addressable Control Module Control CRF-300 Relay Module I300(A) Fault Isolator Module Isolator MCP MMF-300-10(A) Monitor Module MMF-300(A) Series and MDF-300 Modules MMF-302-6 Interface Module Monitor Relay Upcoming Training Frequently Asked Questions Post a Question * All fields are required select Order StatusOthersProduct DocumentationProduct/Technical SupportSales Support * select Intelligent Addressable Fire SystemsConventional Fire SystemsSpecial Detection Fire SystemsNotification SystemsVideoAccess ControlIntrusionHome SystemsSAAS Cloud OfferingIndustrial Fire * select * Your question here.. * Submit Reset Compare Products