Rate your Experience
 

Converter RS-232

Supports the widest range of sensors on a common platform and offers a modular choice of inputs and outputs (saving customers time and money).

Features & Benefits

 Flammable gas detection 0 to 100% LFL/LEL

 Flexible operation options

 Minimal training required

Quick Specs

 Material: LM25 aluminum, painted (SS316 painted optional)

 Temperature: -40° to +65°C / -40° to +150°F (sensor dependent)

 Humidity: 20 to 90% RH (non-condensing) 

Product Overview

XNX's advantage comes from a simple-to-use, low-maintenance universal platform that works with other safety equipment on a digital bus system, including Honeywell Analytics’ own Searchline Excel, Optima or other gas detectors, industry standard PLCs and third-party gas monitoring controllers. 

XNX supports Electrochemical, Infrared and Catalytic Bead gas monitors and uses standard 4-20mA wiring and HART; options include Modbus, Fieldbus (pending) up to three relays and a local Hart Adapter for configuration and diagnostics using existing HART handheld devices.  

With 200+ unique configurations, XNX satisfies Class 1/Class 2 intrinsically safe, explosion-proof requirements in upstream/downstream oil, chemical, wastewater and other industries. 

The enclosure is available in stainless steel or aluminum, with a marine-grade coating. Five threaded ports, available in metric or NPT versions, and ruggedized mounting options provide ultimate installation flexibility.  Instrumentation built on various sensing technologies can be attached locally to the transmitter or remotely with the appropriate accessories.

 

Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP