Rate your Experience
 

Filter

 FAAST is an advanced fire detection system for use where early warning and very early warning are a requirement. The system continuously draws air from the controlled environment through a series of sampling holes to monitor the environment for smoke particulate.

1. The F-A3384-000< replacement air filter for the FAAST™ 8100 series aspiration detectors comes fully assembled and ready to use. It is a 30 micron filter designed specifically for use with the FAAST system.

2. FL-IF-6(Series is part of the Fire Alarm Aspiration Sensing Technology® (FAAST) family.

The various product lines available in this are:

Part Code

Description

F-A3384-000<

Air Filter for FAAST 8100

FL-IF-6(

FAAST LT Integral Filter (6 Pack)

Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP