Rate your Experience
 

FAAST Conventional (System Sensor)

The FAAST 8100 aspirating smoke detector combines dual source (blue LED and infra-red laser) optical smoke detection with advanced algorithms to detect a wide range of fires while maintaining enhanced immunity to nuisance particulates. This enables FAAST to accurately detect incipient fire conditions as early as 30 to 60 minutes before a fire actually starts for Early Warning Fire Detection and Very Early Warning Fire Detection.

The various product lines available in this are:

Part Code

Description

8100<

CONVENTIONAL ASPIRATION DETECTOR - FAAST - FIRE ALARM ASPIRATION SENSING TECHNOLOGY - UL

8100E<

CONVENTIONAL ASPIRATION DET - FAAST - VDS

Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP